HUBBELL CANADA
Image of GP10 Gasoline Hydraulic Pump, 4 HP, 8 Quarts Reservoir Volume, 10000 psi
Image of GP10 Gasoline Hydraulic Pump, 4 HP, 8 Quarts Reservoir Volume, 10000 psi

Gasoline Hydraulic Pump, 4 HP, 8 Quarts Reservoir Volume, 10000 psi

Brand: Burndy

Catalog ID: GP10

Pump, Gasoline, 10K psi, 4 HP, 8 Quarts.

  • Heavy duty gasoline engine
  • Sturdy steel roll cage design
  • Manual control valve
  • Quick disconnect hydraulic coupler
  • 8 quart reservoir
  • Oil level inspection window

The GP Series Gasoline Engine Driven Hydraulic Pump Is A Heavy-Duty Design That Is Rugged And Portable, Supplied With A Four (4) HP Engine, The Pump Operates All BURNDY Remote Compression Heads And Cable Cutters, All GP Style Pumps Have A Built-In, Factory Pre-Set, Automatic Pressure Release Overload Valve With A Definite Pulsing And Recycling To Signal The Completion Of A Crimp, The Manual Control Valve Allows User To Jog And Hold Due To The Unique Check Valve Design That Keeps Pressure In The Output Line Until Retracted, Portable Pump With Sturdy Steel Roll Cage, Durable Heavy-Duty Four (4) HP Engine For All HYPRESS Applications And Long Life Expectancy, Manual Control Valve Permits Easy Control Of Crimping Or Cutting Operations, Fast Hose Assembly With Quick Disconnect Pressure Matched Hydraulic Couplers, Ample Hydraulic Capacity With (8) Quart Reservoir

Product details

General

Application

Pumping

Application - For Use On

Use with 10,000 psi Remote Hydraulic Crimpers and Cutters

Catalog Number

GP10

EU RoHS Indicator

Yes

Power Source

4 HP; 4 Cycle Engine

Tool Type

Pump, Gas Hydraulic

Type

Pump

UPC

781810492758

UPC 14 Digit GTIN

00781810492758

Dimensions

Dimensions

21.00 in x 16.00 in x 22.25 in

Height

22.25 in

Length

21 in

Weight

78 lb

Width

16 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Pump only