HUBBELL CANADA
WBP_H662A_PRODIMAGE
WBP_H662A_PRODIMAGE

Grip for 60A HubbelLock, 1.2-1.3"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

H662A

Grip for 60A HubbelLock, 1.2-1.3".

Standard Product

Product details

General

Application

For Use with 60A Hubbellock

Catalog Number

H662A

Color

Cord Range

1.125"-1.328" (28.6-33.7)

Environmental Conditions

Non-Weather Resistant

EU RoHS Indicator

No

Item Type

Mesh Grip

Material

Steel

Material - Mounting Hardware

Plate Mount

Specifications

Weight - 0.25

Style

For Hubbellock Devices

Type

Kellems Cable Grip

UPC

783585777214

Conductor Related

Cable Range

1.125 - 1.328 in

Number of Conductors

Single

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA Standard
  • Listed to UL Standard

Logistics

Carton Quantity

5