HUBBELL CANADA
Image of HGBL10DB Grounding and Bonding, Lug, #1/0 AWG, Double Hole, 3/8" ID Spaced 1", 10 Pack
Image of HGBL10DB Grounding and Bonding, Lug, #1/0 AWG, Double Hole, 3/8" ID Spaced 1", 10 Pack
Image of HGBL10DB Grounding and Bonding, Lug, #1/0 AWG, Double Hole, 3/8" ID Spaced 1", 10 Pack
Image of HGBL10DB Grounding and Bonding, Lug, #1/0 AWG, Double Hole, 3/8" ID Spaced 1", 10 Pack

Grounding and Bonding, Lug, #1/0 AWG, Double Hole, 3/8" ID Spaced 1", 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL10DB

Grounding and Bonding, Lug, #1/0 AWG,Double Hole, 3/8" ID Spaced 1", 10 Pack

  • #1/0 AWG
  • Double Hole
  • 3/8" ID Spaced 1"
  • 10 Pack

Product details

General

Catalog Number

HGBL10DB

Style

Double

UPC

662620310671

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.375"

Logistics

Carton Quantity

10