HUBBELL CANADA
Image of HGBL10DB90 Grounding and Bonding, Lug, #1/0 AWG, Double Hole, 3/8" ID Spaced 1", 90 Degree, 10 Pack
Image of HGBL10DB90 Grounding and Bonding, Lug, #1/0 AWG, Double Hole, 3/8" ID Spaced 1", 90 Degree, 10 Pack

Grounding and Bonding, Lug, #1/0 AWG, Double Hole, 3/8" ID Spaced 1", 90 Degree, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL10DB90

Grounding and Bonding, Lug, #1/0 AWG,Double Hole, 3/8" ID Spaced 1", 90 Degree, 10 Pack

  • #1/0 AWG
  • Double Hole
  • 3/8" ID Spaced 1"
  • 90 Degree
  • 10 Pack

Product details

General

Catalog Number

HGBL10DB90

Style

Double

UPC

662620310817

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.375"

Logistics

Carton Quantity

25