HUBBELL CANADA
H-xx-08 Image 1
H-xx-08 Image 1
play
3D View
play
Spartan Pole Introduction
H-xx-08 Image 2

H-HG-08 - Spartan Hinge, Iron Finish With Lowering Cam System Trade Size 1-1/2" With Two 4ft Galvinized Steel Poles

Brand:

Killark

Catalog ID:

H-HG-08

Spartan Hinge, Iron Finish With Lowering Cam System Trade Size 1-1/2" With Two 4ft Galvinized Steel Poles.

  • Cam shaft design to effortlessly lower pole to serviceable level
  • Retrofittable to existing stanchion poles, no need to replace any conduit runs
  • Certified and tested up to 250mph wind speeds
  • Available in AL, SS and FE
  • Conduit pole slips in between an outer an inner lip with a weep hole allowing for Type 3R ratings
  • Complete and customizable solutions including lighting, fittings, and conduit

Product details

General

Application

Catalog Number

H-HG-08

Finish Type

Naturel

Material

Iron

Series

Spartan Pole

Type

UPC

783936184234

Dimensions

Height

102 in

Hub Size

1-1/2"

Weight

18.83 lb

Width

4.95 in