HUBBELL CANADA
Image of H280CM H280CM
Image of H280CM H280CM
Discontinued

H280CM

Brand: Hubbell Premise Wiring

Catalog ID: H280CM

Vertical Cable Organized, H2 Cabinet, Lacing Bars, 80"

  • Slim Cable Management Bar Includes Lances for Securing Cables
  • Easily Installed And Moved On The Front To Rear Strut Rail
  • Steel Construction Provides Ample Strength For Heavy Cable Loading

Lancing Bars

Product details

General

Application

H2 Cabinets

Catalog Number

H280CM

EU RoHS Indicator

Yes

Item Type

Cable Management

Material

Steel, Cold Rolled

Specifications

  • Finish - Black powder coated
  • Gauge - 14 gauge
  • Material - Cold Rolled Steel

Type

Vertical Cable Mgmt

UPC

662620220864

Dimensions

Thickness

0.0781

Resources and downloads