HUBBELL CANADA
Image of H2KNF H2KNF
Image of H2KNF H2KNF
Discontinued

H2KNF

Brand: Hubbell Premise Wiring

Catalog ID: H2KNF

Fan Tray, H2N Cabinet, 460 Cubic Feet /Minute, 120V AC, 92 dBa

  • Mounts to the Top of the Enclosure
  • Multiple Fan Kits Can be Installed Depending on the Depth of the Enclosure

Fan Kit

Product details

General

Application

H2 Network Cabinets

Catalog Number

H2KNF

EU RoHS Indicator

Yes

Item Type

Full Size Enclosures

Material

Steel, Cold Rolled

Specifications

  • Fans per Panel - 2
  • Finish - Black powder coated
  • H2 Cabinet Type - Network (30"W)
  • Material - Cold Rolled Steel

Type

Fan Kit

UPC

662620220833

Dimensions

Cubic Capacity

9034.375 cu.in

Depth

12.5

Height

29.5 in

Thickness

0.0781

Width

24.5 in

Resources and downloads