HUBBELL CANADA
Image not found
Image not found
Discontinued

H2KSF

Brand: Hubbell Premise Wiring

Catalog ID: H2KSF

Fan Tray, H2S Cabinet, 460 Cubic Feet /Minute, 120V AC, 92 dBa

  • Fan Kits Mount To The Top Of The Enclosure
  • Multiple Fan Kits Can be Installed Depending on the Depth of the Enclosure

Fan Kit

Product details

General

Application

H2 Server Cabinets

Catalog Number

H2KSF

EU RoHS Indicator

Yes

Item Type

Full Size Enclosures

Material

Steel, Cold Rolled

Specifications

  • Fans per Panel - 2
  • Finish - Black powder coated
  • H2 Cabinet Type - Server (24"W)
  • Material - Cold Rolled Steel

Type

Fan Kit

UPC

662620220840

Dimensions

Cubic Capacity

2089.956 cu.in

Depth

6.6

Height

22.3 in

Thickness

0.0781

Width

14.2 in

Resources and downloads