HUBBELL CANADA
Image of H2N8436 H2N8436
Image of H2N8436 H2N8436
Image of H2N8436 H2N8436
Image of H2N8436 H2N8436
+2
Image of H2N8436 H2N8436
Discontinued

H2N8436

Brand: Hubbell Premise Wiring

Catalog ID: H2N8436

Cabinet, Network, 84" H, 36" Deep, Split Side Cover, Black

  • Adjustable Rails Can Be Easily Moved For Custom Configurations
  • Removable Top Panels Have Cutouts for Cable
  • Leveling Feet Adjust on Uneven Floor

Standard Product

Product details

General

Application

H2 Network Cabinets

Catalog Number

H2N8436

EU RoHS Indicator

Yes

Item Type

Full Size Enclosures

Material

Steel, Cold Rolled

Specifications

  • Finish - Black powder coated
  • Material - Cold Rolled Steel
  • Rack Units - Individually numbered
  • Sides/Covers - 14 gauge
  • Vertical Rail Gauge - 12 gauge

UPC

662620220635

Dimensions

Depth

36

Height

84 in

Thickness

0.1094

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863
  • Z4 Seismic

Resources and downloads