HUBBELL CANADA
Image of H3FT230 H3 Cabinet Accessory, Fan Tray, 230V
Image of H3FT230 H3 Cabinet Accessory, Fan Tray, 230V

H3 Cabinet Accessory, Fan Tray, 230V

Brand: Hubbell Premise Wiring

Catalog ID: H3FT230

H3 Cabinet Accessory, Fan Tray, 230V

  • 230V

Product details

General

Application

For use with H3 Full Size Enclosures

Catalog Number

H3FT230

Color

Item Type

Accessory

Material

Steel, Cold Rolled

Sub Brand

H3 Cabinets

Type

Fan Tray

UPC

662620661490

Dimensions

Depth

6.5 in

Height

18.3 in

Thickness

1.5 in

Certifications And Compliance

Industry Standard(s)

UL 2416

Logistics

Carton Quantity

1