HUBBELL CANADA
Image of H3N4248 H3 Network Cabinet, 42RU Height, 48"Deep, Lockable Covers, Casters and Leveling Feet
Image of H3N4248 H3 Network Cabinet, 42RU Height, 48"Deep, Lockable Covers, Casters and Leveling Feet
Image of H3N4248 H3 Network Cabinet, 42RU Height, 48"Deep, Lockable Covers, Casters and Leveling Feet
Image of H3N4248 H3 Network Cabinet, 42RU Height, 48"Deep, Lockable Covers, Casters and Leveling Feet
+1
Image of H3N4248 H3 Network Cabinet, 42RU Height, 48"Deep, Lockable Covers, Casters and Leveling Feet

H3 Network Cabinet, 42RU Height, 48"Deep, Lockable Covers, Casters and Leveling Feet

Brand: Hubbell Premise Wiring

Catalog ID: H3N4248

Hubbell Full Size Enclosures Are For High Density Cabling Requirements In Data Centers And Telecommunication Rooms. The H3 Series Products Have Been Designed To Maximize Air Flow, Support Increased Load Capacity And Provide Easy Access To Cables And Patch Cords. Full Size Network Cabinet, 42-Rack Units, Splitside Cover, 76.6" Height, 31.2" Width, 50.2" Depth

  • 42-Rack Units
  • Splitside Cover
  • 76.6" Height
  • 31.2" Width
  • 50.2" Depth

Product details

General

Application

Network Cabinet

Catalog Number

H3N4248

Color

Construction Material - Main

Steel

Item Type

Full Size Enclosures

Material

Steel

Rack Units

42 RU

Sub Brand

Enclosures

Type

Full Size Enclosures

UPC

662620660479

Dimensions

Cubic Capacity

113817.6 cu.in

Depth

48 in

Height

76 in

Thickness

0.1094

Width

31.2 in

Certifications And Compliance

Industry Standard(s)

UL 2416