HUBBELL CANADA
Image of H3S4748 H3 Server Cabinet, 47RU Height, 48"Deep, Lockable Covers, Casters and Leveling Feet
Image of H3S4748 H3 Server Cabinet, 47RU Height, 48"Deep, Lockable Covers, Casters and Leveling Feet
Image of H3S4748 H3 Server Cabinet, 47RU Height, 48"Deep, Lockable Covers, Casters and Leveling Feet
Image of H3S4748 H3 Server Cabinet, 47RU Height, 48"Deep, Lockable Covers, Casters and Leveling Feet
+1
Image of H3S4748 H3 Server Cabinet, 47RU Height, 48"Deep, Lockable Covers, Casters and Leveling Feet

H3 Server Cabinet, 47RU Height, 48"Deep, Lockable Covers, Casters and Leveling Feet

Brand: Hubbell Premise Wiring

Catalog ID: H3S4748

Hubbell Full Size Enclosures Are For High Density Cabling Requirements In Data Centers And Telecommunication Rooms. The H3 Series Products Have Been Designed To Maximize Air Flow, Support Increased Load Capacity And Provide Easy Access To Cables And Patch Cords. Full Size Server Cabinet, 47-Rack Units, Splitside Cover, 85.4" Height, 23.3" Width,50.2" Depth

  • 47-Rack Units
  • Splitside Cover
  • 85.4" Height
  • 23.3" Width
  • 50.2" Depth

Product details

General

Application

Server Cabinet

Catalog Number

H3S4748

Color

Construction Material - Main

Steel

Item Type

Full Size Enclosures

Material

Steel

Rack Units

47 RU

Sub Brand

Enclosures

Type

Full Size Enclosures

UPC

662620660455

Dimensions

Cubic Capacity

96288 cu.in

Depth

48 in

Height

85 in

Thickness

0.1094

Width

23.6 in

Certifications And Compliance

Industry Standard(s)

UL 2416