HUBBELL CANADA
WBP_HBL100SPFRRT_PRODIMAGE
WBP_HBL100SPFRRT_PRODIMAGE

100 Amp 125V Black, Female Panel Mount, Ring Terminal Stage Pin Device

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL100SPFRRT

100 Amp 125V Black, Female Panel Mount, Ring Terminal Stage Pin Device.

  • Lightweight, Impact Resistant, Easy to Wire

Product details

General

Application

Stage and Studio Lighting and Power Distribution

Catalog Number

HBL100SPFRRT

Color

Contact

Brass

EU RoHS Indicator

Contact Manufacturer

Material - Body

Thermoplastic

Mounting Type

Female Panel Mount

Style

Ring Terminal

Termination Type

Ring Terminal

Type

Panel Mount

UPC

783585578439

Electrical Ratings

Amperage Rating

100 A

Current / Amperage Rating

100 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

  • UL Listed
  • CSA
  • ESTA

Logistics

Carton Quantity

20