WBP_HBL106SPF_PRODIMAGE
WBP_HBL106SPF_PRODIMAGE

100 Amp 250V Yellow, Female Inline, Double Set Screw Stage Pin Device

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL106SPF

100 Amp 250V Yellow, Female Inline, Double Set Screw Stage Pin Device.

Product details

General

Application
Stage and Studio Lighting and Power Distribution
Color
Contact
Brass
EU RoHS Indicator
Contact Manufacturer
Material - Body
Thermoplastic
Mounting Type
Female Inline
Style
Double Set Screw
Termination Type
Double Set Screw
Type
Inline
UPC
783585578378

Electrical Ratings

Amperage Rating
100 A
Current / Amperage Rating
100 A
Voltage Rating Description
250 V

Certifications And Compliance

Industry Standard(s)
  • UL Listed
  • CSA
  • ESTA

Logistics

Carton Quantity
10