WBP_HBL106SPFRRT_PRODIMAGE
WBP_HBL106SPFRRT_PRODIMAGE

100 Amp 250V Yellow, Female Panel Mount, Ring Terminal Stage Pin Device

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL106SPFRRT

100 Amp 250V Yellow, Female Panel Mount, Ring Terminal Stage Pin Device.

Product details

General

Application
Stage and Studio Lighting and Power Distribution
Color
Contact
Brass
EU RoHS Indicator
Contact Manufacturer
Material - Body
Thermoplastic
Mounting Type
Female Panel Mount
Style
Ring Terminal
Termination Type
Ring Terminal
Type
Panel Mount
UPC
783585578484

Electrical Ratings

Amperage Rating
100 A
Current / Amperage Rating
100 A
Voltage Rating Description
250 V

Certifications And Compliance

Industry Standard(s)
  • UL Listed
  • CSA
  • ESTA

Logistics

Carton Quantity
10