WBP_HBL106SPMR_PRODIMAGE
WBP_HBL106SPMR_PRODIMAGE

100 Amp 250V Yellow, Male Panel Mount, Double Set Screw Stage Pin Device

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL106SPMR

100 Amp 250V Yellow, Male Panel Mount, Double Set Screw Stage Pin Device.

Product details

General

Application
Stage and Studio Lighting and Power Distribution
Color
Contact
Brass
EU RoHS Indicator
Contact Manufacturer
Material - Body
Thermoplastic
Mounting Type
Male Panel Mount (Inlet)
Style
Double Set Screw
Termination Type
Double Set Screw
Type
Panel Mount
UPC
783585578521

Electrical Ratings

Amperage Rating
100 A
Current / Amperage Rating
100 A
Voltage Rating Description
250 V

Certifications And Compliance

Industry Standard(s)
  • UL Listed
  • CSA
  • ESTA

Logistics

Carton Quantity
20