WBP_HBL4P320DB_PRODIMAGE
WBP_HBL4P320DB_PRODIMAGE
WBP_HBL4P320B_open_PRODIMAGE
WBP_HBL4P320B_inside_PRODIMAGE
WBP_HBL4P320DB_front_PRODIMAGE
Discontinued

Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding, Delta

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL11P320DB

Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding, Delta.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Series
Panels
Type
320kA
UPC
783585570419

Electrical Ratings

Voltage Rating
Delta 600 VAC
Voltage Rating Description
600 VAC Delta