HUBBELL CANADA
WBP_HBL15BW_PRODIMAGE
WBP_HBL15BW_PRODIMAGE

Single Pole Products, Replacement Brass Wire, 150 Amp Series

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL15BW

Single Pole Products, Replacement Brass Wire, 150 Amp Series.

Product details

General

Catalog Number

HBL15BW

EU RoHS Indicator

Contact Manufacturer

Series

Series 15

Style

Brass Wire

Type

Accessory

UPC

783585458755

Electrical Ratings

Amperage Rating

150 A

Current / Amperage Rating

150 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Logistics

Carton Quantity

1