HUBBELL CANADA
WBP_HBL15DMW_PRODIMAGE
WBP_HBL15DMW_PRODIMAGE

Single Pole Products, Double Male Coupler, 150 Amp Series, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL15DMW

Single Pole Products, Double Male Coupler, 150 Amp Series, White.

Standard Product

Product details

General

Application

Temporary Electrical Power

Catalog Number

HBL15DMW

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Insulation

Insulated Body

Item Type

Double Male Coupler

Material

Brass and Non-Metallic

Material - Mounting Hardware

Cord Mounted

Number Of Poles

1-Pole

Series

Series 15

Style

Male-Male

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Gender Reversing Devices

UPC

783585458687

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

150 A

Connectivity

Plug-In

Current / Amperage Rating

150 A

Current Rating

150 A

Voltage Rating Description

600V AC/DC

Conductor Related

Number of Conductors

1 Conductor

Certifications And Compliance

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Nema Rating

Non-NEMA

Logistics

Carton Quantity

25