HUBBELL CANADA
WBP_HBL15FBL_PRODIMAGE
WBP_HBL15FBL_PRODIMAGE

Single Pole Products, Female Plug, 150 Amp Series, Blue

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL15FBL

Single Pole Products, Female Plug, 150 Amp Series, Blue.

  • Extra Long non-conductive inner sleeve
  • Turn and Lock Symbol aids in the mating of devices
  • Easily Identifiable Cable with cut off points for secure fit

Produit standard

Product details

General

Application

Catalog Number

HBL15FBL

Color

Environmental Conditions

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Female Plug

Material

Brass and Non-Metallic

Material - Mounting Hardware

Cord Mounted

Number Of Poles

1-Pole

Performance

  • Electrical - Amperage Rating - 150A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #8 to #2 AWG

Series

Series 15

Specifications

  • Base Compound - Thermoplastic Elastomer (TPE)
  • Contact Material - Brass
  • Retaining Screw Material - Nylon

Style

Female

Temperature Rating

Maximum continu : 75° C ; Minimum continu : -40° C sans impact, -25° avec impact.

Type

UPC

783585458403

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

150 A

Connectivity

Set Screw

Current / Amperage Rating

150 A

Current Rating

150 A

Voltage Rating Description

600V AC/DC

Conductor Related

Conductor Range

#8 AWG to #2 AWG SC/PPC Wire

Number of Conductors

1 Conductor

Certifications And Compliance

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Nema Rating

Non-NEMA

Logistics

Carton Quantity

25

Pallet Quantity

4500