WBP_HBL15FBN_PRODIMAGE
WBP_HBL15FBN_PRODIMAGE

Single Pole Products, Female Plug, 150A 600V AC/DC Max, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL15FBN

Single Pole Products, Female Plug, 150A 600V AC/DC Max, Brown

Product details

General

Color
Brown
EU RoHS Indicator
Contact Manufacturer
Series
Series 15
Style
Female
Type
Plugs
UPC
783585473048

Electrical Ratings

Amperage Rating
150 A
Current / Amperage Rating
150 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
25