HUBBELL CANADA
WBP_HBL15FBW_PRODIMAGE
WBP_HBL15FBW_PRODIMAGE

Single Pole Products, Replacement Female Plug Body, 150 Amp Series, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL15FBW

Single Pole Products, Replacement Female Plug Body, 150 Amp Series, White.

Product details

General

Catalog Number

HBL15FBW

Color

EU RoHS Indicator

Contact Manufacturer

Series

Series 15

Style

Replacement Body, Male

Type

Accessory

UPC

783585458854

Electrical Ratings

Amperage Rating

150 A

Current / Amperage Rating

150 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Logistics

Carton Quantity

25