HUBBELL CANADA
WBP_HBL15FRBN_PRODIMAGE
WBP_HBL15FRBN_PRODIMAGE

Single Pole Products, Series 15, Receptacle, Double Set Screw, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL15FRBN

Single Pole Products, Series 15, Receptacle, Double Set Screw, Brown.

Product details

General

Catalog Number

HBL15FRBN

Color

EU RoHS Indicator

Contact Manufacturer

Series

Series 15

Style

Double Set Screw Female

Type

Receptacle

UPC

783585511122

Electrical Ratings

Amperage Rating

150 A

Current / Amperage Rating

150 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

25