HUBBELL CANADA
WBP_HBL15FRGN_PRODIMAGE
WBP_HBL15FRGN_PRODIMAGE

Single Pole Products, Female Receptacle, Double Set Screw Termination, 150 Amp Series, Green

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL15FRGN

Single Pole Products, Female Receptacle, Double Set Screw Termination, 150 Amp Series, Green.

Standard Product

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL15FRGN

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Female Receptacle

Material

Brass/Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

1-Pole

Performance

  • Electrical - Amperage Rating - 150A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #8 to #2 AWG

Series

Series 15

Specifications

  • Base Compound - Thermoplastic Elastomer (TPE)
  • Contact Material - Brass
  • Mounting Hole - 3x Ø .20"
  • Retaining Screw Material - Nylon
  • Termination - (2) 5/32 Socket Head Set Screws

Style

Double Set Screw Female

Type

Receptacle

UPC

783585458212

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

150 A

Connectivity

Double Set Screw

Current / Amperage Rating

150 A

Current Rating

150 A

Phase

Single Phase

Voltage Rating Description

600V AC/DC

Wattage

90000

Conductor Related

Number Of Wires

None

Wire Size

#4 AWG Type SC/PPC Wire

Certifications And Compliance

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Nema Rating

Non-NEMA

Logistics

Carton Quantity

25

Pallet Quantity

4500