HUBBELL CANADA
WBP_HBL1785_PRODIMAGE
WBP_HBL1785_PRODIMAGE
WBP_HBL1785_alt_PRODIMAGE

Industrial Grade, Accessories, Weatherproof Cover, 1-Gang FS Mount, 15A and 20A PresSwitches, 120/277V AC, Wire Leads

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL1785

Switches and Lighting Controls, Industrial Grade, Accessories, Weatherproof Cover, 1-Gang FS Mount, 15A and 20A PresSwitches, 120/277V AC, Wire Leads, Gray.

With Pilot Light

Product details

General

Catalog Number

HBL1785

Color

Construction

Molded

EU RoHS Indicator

No

Item Type

Weatherproof Plates

Knockouts

None

Material

Neoprene

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Weatherproof Plates

Specifications

  • Material - Steel
  • Pilot Light - 1/2 W 125V
  • Press Switch - Neoprene

Style

Press Switch

Type

Weatherproof Plates

UPC

783585017082

Dimensions

Length

4.63 in

Weight

0.35 lb

Width

2.94 in

Logistics

Carton Quantity

20