HUBBELL CANADA
WBP_HBL20SPF_PRODIMAGE
WBP_HBL20SPF_PRODIMAGE
WBP_HBL20SPF_side_PRODIMAGE
WBP_HBL20SPF_back_PRODIMAGE
WBP_HBL20SPF_front_PRODIMAGE

20 Amp 125V Black, Female Inline, Double Set Screw Stage Pin Device

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL20SPF

20 Amp 125V Black, Female Inline, Double Set Screw Stage Pin Device.

  • Comaptible with installed base, Impact Resistant

Product details

General

Application

Stage and Studio Lighting and Power Distribution

Catalog Number

HBL20SPF

Color

Contact

Brass

EU RoHS Indicator

Contact Manufacturer

Material - Body

Thermoplastic

Mounting Type

Female Inline

Style

Double Set Screw

Termination Type

Double Set Screw

Type

Inline

UPC

783585539836

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

  • UL Listed
  • CSA
  • ESTA

Logistics

Carton Quantity

100