HUBBELL CANADA
WBP_HBL25603_PRODIMAGE
WBP_HBL25603_PRODIMAGE

Locking Devices, Hubbellock, Mobile X- Ray, Receptacle, 60A 250V 2-Pole 3-Wire Grounding, Non NEMA, Screw Terminal, Cast Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL25603

Hubbellock, Mobile X- Ray, Receptacle, 60A 250V 2-Pole 3-Wire Grounding, Non NEMA, Screw Terminal.

With Stainless Plate

Product details

General

Application

Mobile X-Ray Devices

Catalog Number

HBL25603

Color

Black, Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Single Receptacle

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

UPC

783585016078

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Single Phase

Voltage Rating

250V kV

Voltage Rating Description

250V kV

Wattage

15000

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#4 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

1