WBP_HBL26CM11V_PRODIMAGE
WBP_HBL26CM11V_PRODIMAGE
WBP_HBL26CM11V_Open_PRODIMAGE

Locking Devices, Twist-Lock®, Corrosion Resistant Valise® Plug, 30A, 125V AC, 2 Pole, 3 Wire Grounding, NEMA L5-30P, Corrosion resistant, Yellow nylon

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL26CM11V

Twist-Lock® Corrosion Resistant Valise® Plug, 30A, 125V AC, 2 Pole, 3 Wire Grounding, NEMA L5-30P, Corrosion resistant nylon.

  • Powerful cord grip prevents conductor slippage and strain on wiring terminals
  • Totally insulated impact and crush resistant nylon body
  • Unique patented corrosion resistant clamp type terminals provide a superior electrical connection by bundling the conductor strands when clamps are tightened

Corrosion Resistant

Product details

General

Application
Extra Heavy Duty Industrial/Marine
Color
  • Yellow
  • Jaune
Cord Range
0.590"-0.930" (15.0-23.6)
Environmental Conditions
Corrosion Resistant
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
2
Item Type
30A Corrosion Resistant Valise® Plug
Listings
  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical-Current Interrupting - Certified for full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
  • Environmental - Moisture Resistance - IP20 Suitability
UPC
783585808215

Dimensions

Dimensions
2.5 in x 1.78 in x 1.78 in
Display Size
Standard Sized
Height
1.78 in
Length
2.5 in
Weight
0.2 lb
Width
1.78 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC

Conductor Related

Cord Type
All Listed Portables
Number Of Wires
3-Wire Grounding
Wire Size
#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
L5-30P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10