HUBBELL CANADA
WBP_HBL26CM11VB_PRODIMAGE
WBP_HBL26CM11VB_PRODIMAGE

Locking Devices, Twist-Lock®, Marine Grade Valise, Male Plug, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL26CM11VB

Twist-Lock® Marine Grade Valise® Male Plug, 30A 125V, 2-Pole 3-Wire Grounding, L5,Screw Terminal.

  • Powerful cord grips
  • Two Capitive Stainless Steel Assembly Screws
  • Nickel plated brass contacts for corrossion resistance

Résistant à la corrosion

Product details

General

Application

Catalog Number

HBL26CM11VB

Color

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Item Type

Valise

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Performance

Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Body - Nylon
  • Contacts - Nickel Plated Brass
  • Housing Type - Valise
  • Product Type - Replacement Plugs

UPC

783585808222

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

3750

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

L5-30P

Logistics

Carton Quantity

10