WBP_HBL2720ST_PRODIMAGE
WBP_HBL2720ST_PRODIMAGE
play
play
play

Twist-Lock® EdgeConnect™ Receptacle with Spring Termination, 30A, 3PH 250V

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2720ST

Twist-Lock® EdgeConnect™ Receptacle with Spring Termination, 30A, 3PH 250V, L15-30R.

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • High-impact, abuse-resistant nylon face
  • Face color coding by voltage facilitates locating and mating of proper devices

Product details

General

Item Type
30A, 250V AC Twist-Lock Receptacle with Spring Termination
Number Of Poles
3
UPC
783585788555

Dimensions

Dimensions
3.28 in x 1.7 in x 1.468 in
Height
1.468 in
Length
3.28 in
Width
1.7 in

Electrical Ratings

Amperage Rating
30 A
Voltage Rating
250 VAC

Conductor Related

Number Of Wires
4
Wire Size
14 AWG - 10 AWG solid, 14 AWG - 8 AWG stranded (including compact stranded)

Logistics

Carton Quantity
30