HUBBELL CANADA
WBP_HBL303NM_PRODIMAGE
WBP_HBL303NM_PRODIMAGE
play
Marine Electrical Products
play
Marine Electrical Products

Locking Devices, Twist-Lock®, Marine Grade, Hull Inlet, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL303NM

Locking Devices, Twist-Lock®, Marine Grade, Hull Inlet, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Office White.

  • New quick connect with backwards compatibility
  • Self-closing Cover
  • Corrossion Resistant Base and Cover
  • Threaded Base for making a watertight seal

Product details

General

Application

Marine Wiring Devices

Catalog Number

HBL303NM

Color

White

Environmental Conditions

Watertight

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Hull Mount Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Contact Blade - Nickel Plated Brass
  • Gasket - Neoprene
  • Housing Type - Non-Metallic
  • Product Type - Shore Power Inlets

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

UPC

783585040530

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 3000V Minimum in

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

3750

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

L5-30P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Pallet Quantity

455

Resources and downloads

Installation Manuals

Videos

play
Marine Electrical Products
play
Marine Electrical Products