WBP_HBL316SSX_PRODIMAGE
WBP_HBL316SSX_PRODIMAGE
play
Marine Electrical Products
play
Marine Electrical Products
WBP_HBL316SSX_alt_PRODIMAGE

Locking Devices, Twist-Lock®, Marine Grade, Round Hull Inlet, 16A V AC, 50 Cycles, International, Screw Terminal, Stainless Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL316SSX

Locking Devices, Twist-Lock®, Marine Grade, Round Hull Inlet, 16A V AC, 50 Cycles, 2-Pole 3-Wire Grounding, International, Screw Terminal, Stainless Steel.

Marine Grade

Product details

General

Application
Marine Wiring Devices
Color
Environmental Conditions
Watertight
EU RoHS Indicator
No
Item Type
Hull Mount Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Performance
Environmental - Moisture Resistance - IP56 Suitability
UPC
783585040882

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
16 A
Connectivity
Screw Terminals
Current / Amperage Rating
16 A
Current Rating
16 A
Phase
Single Phase
Voltage Rating
230V kV
Wattage
480

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)
CE Certified
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5

Resources and downloads

Installation Manuals

Videos

play
Marine Electrical Products
play
Marine Electrical Products