HUBBELL CANADA
WBP_hbl31cm28_PRODIMAGE
WBP_hbl31cm28_PRODIMAGE

Adapter, Marine Adapter, NEMA 5-15P to NEMA L5-30R

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL31CM28

Marine Adapter, NEMA 5-15P to NEMA L5.

Permits use of 30A Twist-Lock plug with 15A 125V straight blade receptacle

Marine Version

Product details

General

Application

Straight Blade Male to Locking Female

Catalog Number

HBL31CM28

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Plug-In Adapter

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

Number Of Poles

2-Pole

Performance

Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Adapter Style - One Piece
  • Female End Rating - 30A 125V, 2P3W Twist-Lock®
  • Male End Rating - 15A 125V, 2P3W Straight Blade
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585808246

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

3750

Conductor Related

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Nema Rating

5-15P To L5-30R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10