HUBBELL CANADA
WBP_HBL360R6W_PRODIMAGE
WBP_HBL360R6W_PRODIMAGE
WBP_HBL363R6W_side_PRODIMAGE
Discontinued

IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 63A 220-240V, 2-Pole 3- Wire Grounding, Terminal Screws, Blue, Watertight

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL363R6W

Heavy Duty IEC Pin and Sleeve Industrial Grade Female Receptacle, 63A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screws, Watertight.

  • Self-closing gasketed cover
  • Color coded housings for easy identification
  • Super tough insulated non-metallic housing

Watertight

Product details

General

Application

High Ampacity Watertight Connections

Catalog Number

HBL363R6W

Color

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Single Flanged

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

HBL Heavy Duty

Specifications

  • Cover - Reinforced Thermoplastic Polyester
  • Cover Screw - Nickel-plated brass
  • Gaskets - Solid Neoprene
  • Housing - Zytel® 101 Nylon
  • Mounting Flange - Zytel® 101 Nylon

Style

Standard Service

Type

Watertight Receptacle

UPC

783585403915

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

63 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

63 A

Current Rating

63 A

Phase

Single Phase

Voltage Rating

220-240 VAC

Voltage Rating Description

220-240 VAC

Wattage

15120

Conductor Related

Number Of Wires

3-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Industry Standard(s)

Listed To Standard UL1682

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10