HUBBELL CANADA
WBP_HBL4P320DB_PRODIMAGE
WBP_HBL4P320DB_PRODIMAGE
WBP_HBL4P320B_open_PRODIMAGE
WBP_HBL4P320B_inside_PRODIMAGE
WBP_HBL4P320DB_front_PRODIMAGE
Discontinued

Replaced by HBL3P300SD, Surge Protective Devices, Panel, 320KAPeak Capacity, 120/240V AC, 3-Pole 4-Wire Grounding, With Disconnect

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL3P320DB

Surge Protective Devices, Panel, 320KAPeak Capacity, 120/240V AC, 3-Pole 4-Wire Grounding, With Disconnect.

  • Improved performance through the use of a low impedance bus-bar design
  • Replaceable surge protection modules
  • Surge counter included in all units
  • NEMA 1 enclosure
  • LED and audible alarm status indicator

Product details

General

Catalog Number

HBL3P320DB

EU RoHS Indicator

Contact Manufacturer

Series

Panels

Type

320kA

UPC

783585313979

Electrical Ratings

Voltage Rating

  • Single Phase 120 VAC
  • Single Phase 240 VAC

Voltage Rating Description

120/240 VAC Single Phase