HUBBELL CANADA
WBP_HBL50SC_PRODIMAGE
WBP_HBL50SC_PRODIMAGE
WBP_HBL50SC_front_PRODIMAGE
WBP_HBL50SC_alt_PRODIMAGE

HBL50SC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL50SC

Galvanized Steel 4" Square Box Cover for FS/FD Box Mounting.

  • For use with 50A Twist-Lock® single receptacles, fits 4" Square or 2 gang box

Produit standard

Product details

General

Application

Catalog Number

HBL50SC

Color

Construction

Folded

EU RoHS Indicator

No

Item Type

Non-Weatherproof Covers

Knockouts

None

Material

Steel, Galvanized

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

Material - Galvanizeed Steel

Style

For 50A Twist-Lock® Single Receptacle

Type

UPC

783585208985

Dimensions

Display Size

2-Gang

Weight

0.3 lb

Certifications And Compliance

Industry Standard(s)

No Drawing

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

1000