HUBBELL CANADA
WBP_HBL5222_PRODIMAGE
WBP_HBL5222_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) Duplex Opening, Standard Size, Gray Polycarbonate, Device Mount

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5222

Twist-Lock® Devices, Weatherproof Covers, Accessories for 15 Amp 2 and 3 Wire Devices, Gray thermoplastic, vertical standard box mount, corrosion resistant.

Standard Product, Marine Grade

Product details

General

Application

Duplex Opening

Catalog Number

HBL5222

Color

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical Box Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Accessory

Specifications

  • Gasket - Neoprene
  • Material - Thermoplastic
  • Spring - Stainless Steel

Style

Vertical Mount Duplex

Type

Covers

UPC

783585809168

Dimensions

Dimensions

4.58 in x 2.86 in x 1.1 in

Display Size

1-Gang

Height

1.1 in

Length

4.58 in

Weight

0.25 lb

Width

2.86 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

910