HUBBELL CANADA
WBP_HBL5273L_PRODIMAGE
WBP_HBL5273L_PRODIMAGE

Locking Devices, Twist-Lock®, Accessories, Adapters, 15A 125V, 3-Wire Plug in 2-Wire Receptacle, 2-15-5-15R, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5273L

Locking Devices, Twist-Lock®, Accessories, Adapters, 15A 125V, 3-Wire Plug in 2-Wire Receptacle, 2-15-5-15R, White.

Standard Product

Product details

General

Catalog Number

HBL5273L

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Plug-In Adapter

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

Number Of Poles

2-Pole

Specifications

  • Female end - 3 Wire 15A, 125V
  • Male end - 2 wire parallel polarized blades, 15A, 125V
  • Product Type - Plug-In Adapters

UPC

783585173450

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

4500