HUBBELL CANADA
WBP_HBL64CM56_PRODIMAGE
WBP_HBL64CM56_PRODIMAGE
WBP_HBL64CM56_alt_PRODIMAGE

Adapter, Marine Adapter, Molded "Y", 2) 30A 125V Locking Female L5-30R to 30A 125 Locking Male, 2-Pole 3-Wire Grounding, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL64CM56

Marine Adapter, Molded "Y", Two 30A Locking Female to 30A Locking Male.

Corrosion Resistant

Product details

General

Application

"Y" Adapter

Catalog Number

HBL64CM56

Color

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Adapters

Material

Composite

Number Of Pins

Male- 30A 125V Twist-Lock®

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

Environmental - Moisture Resistance - IP55 Suitability (Connectors)

Receptacle Type

Female- 30A 125V Twist-Lock®

Specifications

  • Adapter Style - Y Adapter
  • Female End Rating - 30A 125V, 2P3W Twist-Lock®
  • Male End Rating - 30A 125V, 2P3W Twist-Lock®
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585808796

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

125 VAC

Wattage

3750

Logistics

Carton Quantity

1

Pallet Quantity

126