HUBBELL CANADA
WBP_HBL6PPS_PRODIMAGE
WBP_HBL6PPS_PRODIMAGE

Straight Blade Devices, Plug Strip, 6) Receptacles, Plastic Body, 6' Cord, Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL6PPS

Straight Blade Devices, Plug Strip, 6) Receptacles, Plastic Body, 6' Cord, Office White.

  • 6 foot cord
  • Tamper resistant shutters.

Cordon de 6 pieds

Product details

General

Application

Catalog Number

HBL6PPS

Color

Environmental Conditions

EU RoHS Indicator

Yes

Indicator(s) Type

LED Indicator

Item Type

Surge Protection Plug Strips

Material

Non-Metallic

Material - Mounting Hardware

Portable

Number Of Outlets

6

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Response Time

5

Series

Economy Power Strips (no SPD)

Specifications

  • Height - 1.85" (47.0)
  • Length - 11.2" (284.5)
  • No.of Outlets - 6
  • Width - 2.36" (59.9)

Type

UPC

783585120508

Dimensions

Display Size

0 Joules

Electrical Ratings

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Conductor Related

Cord Length

6 ft

Logistics

Carton Quantity

1

Pallet Quantity

480