HUBBELL CANADA
WBP_HBL77CM15W_PRODIMAGE
WBP_HBL77CM15W_PRODIMAGE

Locking Devices, Twist-Lock®, Accessories, Device Boot, 50A, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL77CM15W

Twist-Lock® Device Boot 50A.

With Locking Ring

Product details

General

Application

Long Boot for Connector

Catalog Number

HBL77CM15W

Color

Construction

Molded

EU RoHS Indicator

Yes

Item Type

50A Twist-Lock® Devices

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Mounts on Device

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Boot Application - 50A Twist-Lock®
  • For Use With - Connector Body Mating With Inlet
  • Product Type - Weatherproof Boots and Rings
  • Version - Boot

UPC

783585809632

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

End of Boot

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

550