WBP_HBL8315CT_PRODIMAGE
WBP_HBL8315CT_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Devices, Male Plug, Insulgrip, Hospital Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P, Clear, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL8315CT

Insulgrip® Straight Blade Hospital Grade Male Plug 20A, 2-Pole, 3-Wire Grounding, 125V, 5-20P, Transparent.

Product details

General

Application
Color
  • Transparent
  • Transparent
Cord Range
0.230"-0.720" (5.8-18.3)
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
1
Item Type
Insulgrip Plug
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2000V AC minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #18-10 AWG
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Hospital Grade
Style
Insulgrip
Type
UPC
783585180052

Dimensions

Dimensions
1.97 in x 1.53 in x 1.53 in
Height
1.53 in
Length
1.97 in
Weight
0.15 lb
Width
1.53 in

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • UL Listed to UL498 File No. E2186
Nema Rating
5-20P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10