WBP_HBL8666V_PRODIMAGE
WBP_HBL8666V_PRODIMAGE
WBP_HBL8666V_alt_PRODIMAGE

Straight Blade Devices, Male Plug, Valise Series, Hospital Grade, Straight, 2-Pole 3-Wire Grounding, 15A 250V, 6- 15P, White, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL8666V

Valise® Straight Blade Hospital Grade Male Plug 15A, 2-Pole, 3-Wire Grounding, 250V, 6- 15P Nylon.

  • Hinged one piece body design for easy assembly
  • Powerful, offsetting cord grips clamp on individual conductors

Standard Product

Product details

General

Application
Hospital Grade
Color
  • White
  • Blanc
Cord Range
0.300"-0.660" (7.6-16.8)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Horsepower - Maximum
1.5
Insulation
Insulated Body
Item Type
Valise Plug
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2000V AC minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #18-#12 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Hospital Grade
Style
Valise
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Plug
UPC
783585016405

Dimensions

Dimensions
1.88 in x 1.5 in x 1.13 in
Display Size
Standard
Height
1.13 in
Length
1.88 in
Weight
0.1 lb
Width
1.5 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
250 V
Voltage Rating Description
250 V

Conductor Related

Conductor Range
#18AWG to #12AWG
Number Of Wires
3-Wire
Wire Size
#18 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified to C22.2 No 42 File 280C
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E1706
Nema Rating
6-15P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
5500