WBP_HBLEV30BHW_PRODIMAGE
WBP_HBLEV30BHW_PRODIMAGE
play
Level 2 EV Charging Station
play
Level 2 EV Charging Station
+3
WBP_HBLEV30BHW_alt_PRODIMAGE

Hubbell Wiring Device Kellems, Electric Vehicle Charger, 30A, 208-240VAC, Hard Wired

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLEV30BHW

Hubbell Wiring Device Kellems, Electric Vehicle Charger, 30A, 208-240VAC, Hard Wired.

Product details

General

Application
Hard Wired
Color
EU RoHS Indicator
Contact Manufacturer
UPC
783585567358

Electrical Ratings

Amperage Rating
30 A
Connectivity
Hard Wired
Current / Amperage Rating
30 A
Voltage Rating
208-240 VAC
Voltage Rating Description
208-240 VAC

Certifications And Compliance

Industry Standard(s)
UL

Logistics

Carton Quantity
1
Pallet Quantity
21