HUBBELL CANADA
WBP_HBLI45103_PRODIMAGE
WBP_HBLI45103_PRODIMAGE
play
inREACH Industrial and Industrial Weatherproof Cord Reels
play
inREACH Industrial and Industrial Weatherproof Cord Reels
WBP_HBLI45103_front_PRODIMAGE

White Industrial Reel, UL Type 1, 25 Ft, #10/3 SJO, 30 A, 250 VAC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLI25103

White Industrial Reel, UL Type 1, 25 Ft, #10/3 SJO, 30 A, 250 VAC.

  • Durable, Corrosion Resistant Cast Aluminum Construction
  • UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Positive Latch mechanism automatically maintains desired cord length
  • Ratchet Lock can be disengaged in field for constant tension applications

Product details

General

Cable Length

25 Ft

Cable Type

#10/3 SJO

Catalog Number

HBLI25103

EU RoHS Indicator

Contact Manufacturer

Series

inREACH Industrial

Style

Leaded

Type

Standard Reel With Leads

UPC

783585669847

Electrical Ratings

Current / Amperage Rating

30 A

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Number Of Wires

3-Wire

Logistics

Carton Quantity

1

Pallet Quantity

14

Resources and downloads

Installation Manuals

Videos

play
inREACH Industrial and Industrial Weatherproof Cord Reels
play
inREACH Industrial and Industrial Weatherproof Cord Reels

Engineering Drawing