WBP_HBLI45103Y_PRODIMAGE
WBP_HBLI45103Y_PRODIMAGE
play
inREACH Industrial and Industrial Weatherproof Cord Reels
play
inREACH Industrial and Industrial Weatherproof Cord Reels
WBP_HBLW45103_alt_PRODIMAGE

Yellow Industrial Reel, UL Type 1, 25 Ft, #10/3 SJO, 30 A, 250 VAC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLI25103Y

Yellow Industrial Reel, UL Type 1, 25 Ft, #10/3 SJO, 30 A, 250 VAC.

Product details

General

Cable Length
25 Ft
Cable Type
#10/3 SJO
EU RoHS Indicator
Contact Manufacturer
Series
inREACH Industrial
Style
Leaded
Type
Standard Reel With Leads
UPC
783585585680

Electrical Ratings

Current / Amperage Rating
30 A
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC

Conductor Related

Number Of Wires
3-Wire

Resources and downloads

Installation Manuals

Videos

play
inREACH Industrial and Industrial Weatherproof Cord Reels
play
inREACH Industrial and Industrial Weatherproof Cord Reels