WBP_HBLI45123C20Y_PRODIMAGE
WBP_HBLI45123C20Y_PRODIMAGE
play
inREACH Cord Reel Drop Ceiling Enclosure

Yellow Industrial Reel with HBL5369C, UL Type 1, 25 Ft, #12/3 SJO, 20 A, 125 VAC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLI25123C20Y

Yellow Industrial Reel with HBL5369C, UL Type 1, 25 Ft, #12/3 SJO, 20 A, 125 VAC.

Product details

General

Cable Length
25 Ft
Cable Type
#12/3 SJO
EU RoHS Indicator
Contact Manufacturer
Series
inREACH Industrial
Style
Single Outlet
Type
Reel With Connector Body
UPC
783585585581

Electrical Ratings

Current / Amperage Rating
20 A
Voltage Rating
125 VAC

Conductor Related

Number Of Wires
3-Wire

Logistics

Carton Quantity
1

Resources and downloads