HUBBELL CANADA
WBP_HBT0204S04_PRODIMAGE
WBP_HBT0204S04_PRODIMAGE
WBP_HBT_WireBasket_app-3_PRODIMAGE
WBP_HBT_WireBasket_app-1_PRODIMAGE
+3
WBP_HBT0212_Elbow_PRODIMAGE

Wire Basket Tray, 2" x 12" x 118", 304 Stainless

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBT0212S04

Wire Basket Tray, Overhead Tray, 2" x 12" x 118", 304 Stainless.

  • Meets ASTM A580 specifications
  • Type 304L and 316S Stainless Steel
  • Stainless splice kits and ceiling supports are available

Product details

General

Catalog Number

HBT0212S04

Finish Type

Stainless - 304

Specifications

  • Device Type - Type 304L
  • Load (Lb/ft) - 58
  • Material - Stainless Steel
  • Weight per Piece - 12 Lb
  • Width In (mm) - 12" (305)

UPC

783585429342

Dimensions

Cubic Capacity

48 cu.in

Depth

2 in

Dimensions

118 in x 12 in x 2 in

Height

2 in

Length

118 in

Straight Section Length

118 in

Width

12 in