HUBBELL CANADA
WBP_HFCD1024PS_PRODIMAGE
WBP_HFCD1024PS_PRODIMAGE
WBP_HFCD1024P_Grp_PRODIMAGE
WBP_HFCD1024P3_alt_PRODIMAGE
+3
WBP_HFCD1024P6_HFCD1024P3_HFCD1024PS_Group_PRODIMAGE

HFCD1 Series Indoor Tight Buffer Distribution, 12 strand, Plenum, OS2, SM , Yellow Jacket

Brand:

Hubbell Premise Wiring

Catalog ID:

HFCD1012PS

HFCD1 Series Indoor Tight Buffer Distribution, 12 strand, Plenum, OS2, SM , Yellow Jacket.

Plenum

Product details

General

Application

Data Tranmission

Attenuation

0.5/0.4 Db per Kilometer

Cable Rating

Plenum

Catalog Number

HFCD1012PS

Color

Yellow

Material - Jacket

PVC

Specifications

  • Armor - None
  • Cable Diameter in (mm) - 0.25 (6.3)
  • Cable Weight (lb/kft) - 35
  • Construction - Single Unit, Aramid Strength Member
  • Fiber Coating - 900 Micron PVC Tight Buffer

Sub Brand

Fiber Optics

Temperature Rating

0 Degrees C to 70 Degrees C

Type

Cable

UPC

662620327303

Electrical Ratings

Wavelength

1310/1550 Nanometers

Conductor Related

Fiber Size

OS2

Fiber Type

OS2, SM

Number of Fibers

12

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409
  • TIA-568.3-D