HUBBELL CANADA
WBP_HFCD1024PS_PRODIMAGE
WBP_HFCD1024PS_PRODIMAGE
WBP_HFCD1024P_Grp_PRODIMAGE
WBP_HFCD1024P6_HFCD1024P3_HFCD1024PS_Group_PRODIMAGE
+2
WBP_HFCD1024P_Group_PRODIMAGE

HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Riser, OS2, SM , Yellow Jacket

Brand:

Hubbell Premise Wiring

Catalog ID:

HFCD1024RS

HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Riser, OS2, SM , Yellow Jacket.

Riser

Product details

General

Application

Data Tranmission

Attenuation

0.5/0.4 Db per Kilometer

Cable Rating

Riser

Catalog Number

HFCD1024RS

Color

Yellow

Material - Jacket

PVC

Specifications

  • Armor - None
  • Cable Diameter in (mm) - 0.32 (8.1)
  • Cable Weight (lb/kft) - 43
  • Construction - Single Unit, Aramid Strength Member
  • Fiber Coating - 900 Micron PVC Tight Buffer

Sub Brand

Fiber Optics

Temperature Rating

-20 Degrees C to 70 Degrees C

Type

Cable

UPC

662620333670

Electrical Ratings

Wavelength

1310/1550 Nanometers

Conductor Related

Fiber Size

OS2

Fiber Type

OS2, SM

Number of Fibers

24

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-4
  • Telcordia GR-409
  • TIA-568.3-D